IESNA:LM-63-2002
[TEST]P943550
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32968
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3007.3 2988.5 2949.1 2914.8 2906.2 2909.7 2920 2938.8 2955.9 2961.1
2962.8 2988.5 3041.6 3129 3274.7 3480.3 3730.5 4032.1 4417.6 4876.9
5397.8 6035.3 6808.1 7687.2 8633.1 9649.2 10624.2 11078.3 10413.5 8047
4378.2 1235.5 378.7 224.5 128.5 53.1 0
3007.3 2997.1 2955.9 2921.7 2913.1 2914.8 2925.1 2943.9 2959.4 2964.5
2967.9 2995.4 3046.8 3139.3 3281.5 3488.9 3742.5 4045.8 4441.6 4900.9
5438.9 6095.2 6898.9 7759.1 8722.2 9764 10718.5 11129.7 10308.9 7867.1
4174.3 1158.4 366.7 205.6 120 48 0
3007.3 2993.6 2954.2 2918.2 2902.8 2904.5 2909.7 2920 2926.8 2933.7
2943.9 2973.1 3027.9 3115.3 3259.2 3449.5 3692.8 3980.7 4352.5 4806.6
5373.8 6083.2 6916 7841.4 8801 9818.9 10780.2 11280.5 10672.2 8497.7
5044.8 1861 496.9 246.8 145.7 56.5 0
3007.3 2986.8 2949.1 2909.7 2889.1 2884 2887.4 2889.1 2889.1 2901.1
2918.2 2950.8 3005.6 3091.3 3214.7 3396.3 3637.9 3932.7 4304.5 4756.9
5370.4 6103.8 7039.4 8093.3 9172.8 10231.8 11220.6 11779.2 11470.8 9863.4
6772.1 3276.4 987 359.9 174.8 54.8 0
3007.3 2986.8 2950.8 2909.7 2884 2878.8 2882.3 2882.3 2882.3 2896
2926.8 2955.9 3002.2 3075.9 3187.3 3355.2 3598.5 3901.8 4275.4 4751.8
5380.7 6218.6 7299.9 8579.9 9896 11074.9 12026 12629.1 12701.1 11878.6
9472.7 5697.7 2419.6 616.9 207.3 48 0
3007.3 2981.6 2945.7 2904.5 2877.1 2872 2877.1 2884 2884 2897.7
2930.2 2954.2 2990.2 3069 3187.3 3355.2 3591.7 3901.8 4282.3 4784.3
5440.6 6342 7551.8 9027.2 10524.9 11825.5 12778.2 13487.6 13922.9 13645.3
11827.2 8304 3977.2 1249.2 265.6 61.7 0
3007.3 2986.8 2949.1 2906.2 2878.8 2872 2875.4 2882.3 2882.3 2896
2926.8 2959.4 3005.6 3081 3197.6 3368.9 3608.8 3910.4 4287.4 4763.8
5392.7 6232.3 7318.7 8579.9 9882.3 11086.9 12080.8 12773.1 12865.6 11960.8
9690.3 5917 2325.3 599.8 173.1 46.3 0
3007.3 2990.2 2954.2 2911.4 2884 2877.1 2882.3 2887.4 2892.5 2906.2
2928.5 2964.5 3022.8 3110.2 3235.3 3408.3 3653.4 3951.5 4323.4 4789.5
5406.4 6184.3 7125.1 8151.5 9202 10262.7 11268.5 11832.3 11446.8 9940.5
6965.7 3348.3 999 375.3 178.2 54.8 0
3007.3 2995.4 2957.7 2916.5 2894.2 2890.8 2897.7 2911.4 2923.4 2935.4
2950.8 2981.6 3041.6 3135.9 3276.4 3470 3711.6 4004.7 4371.4 4815.2
5377.2 6074.7 6892 7784.8 8717 9724.6 10715.1 11213.7 10689.4 8890.1
5617.1 2207.1 632.3 301.6 161.1 65.1 0
3007.3 2998.8 2959.4 2918.2 2899.4 2897.7 2909.7 2933.7 2954.2 2966.2
2978.2 3009.1 3065.6 3161.6 3308.9 3516.3 3769.9 4076.6 4453.6 4909.4
5437.2 6093.5 6849.2 7697.4 8598.8 9597.8 10548.8 10922.4 10216.4 7930.5
4345.7 1309.2 399.3 202.2 108 42.8 0
3007.3 2997.1 2959.4 2918.2 2899.4 2899.4 2911.4 2933.7 2955.9 2966.2
2976.5 3002.2 3060.5 3151.3 3296.9 3499.1 3751 4071.5 4450.2 4882
5401.2 6030.1 6782.4 7635.7 8496 9495 10466.6 10925.8 10329.5 8168.7
4628.4 1454.8 421.5 219.3 113.1 39.4 0
